IESNA:LM-63-2002
[TEST]P953471
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31787
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4371 4700.6 5054.5 5410.1 5682.6 5849.5 5951 6008 6070.9 6143.9
6237.8 6365.3 6537.2 6740.1 6986.7 7401.8 8029.1 8861.1 9888.4 11173.2
12857.2 14790.2 16848.3 18720.1 19851.4 19277 18127.2 16586.6 14735.7 12530.1
9740 6959 4554.6 2647.6 1164.9 360.6 0
4371 4718.4 5116.7 5511.4 5802.4 5979.3 6063 6083.7 6097.2 6109.3
6128.8 6170.4 6246.5 6342.1 6499.6 6828.9 7406 8242.8 9333 10632.9
12189.8 13982.1 16049.9 18285.3 20526.7 21122.1 19859 18233.7 16527.2 14585.9
11867.7 8945.3 6225.7 3790 1771.2 564.4 0
4371 4736.3 5179.1 5612.5 5922.1 6109 6174.9 6159.3 6123.7 6074.8
6019.8 5975.3 5956 5944.3 6012.7 6255.9 6782.9 7624.6 8777.5 10092.5
11522.6 13174.2 15251.5 17850.4 21202.1 22967.3 21590.8 19880.8 18318.9 16642
13995.5 10931.7 7896.6 4932.5 2377.5 768.2 0
4371 4761.6 5240.8 5703.6 6029 6205.6 6235.4 6160.5 6044.1 5909.7
5769.2 5643.4 5547.4 5482 5531 5818.1 6457.4 7437.1 8694.8 10075.7
11525.4 13092.5 14933 17211.6 20408.8 22877.9 21933.4 20041.5 18390.7 16693.6
14186.6 11205.1 8236.4 5312.1 2700.4 948.3 0
4371 4787 5302.7 5794.7 6135.8 6301.9 6296.2 6161.5 5964.4 5744.7
5518.6 5311.6 5138.8 5019.8 5049.4 5380.4 6131.8 7249.5 8612 10059
11528.3 13010.6 14614.5 16572.8 19615.4 22788.3 22275.9 20202 18462.6 16745.1
14377.6 11478.5 8576.3 5691.8 3023.3 1128.5 0
4371 4802 5336.3 5849.5 6200.6 6348.8 6297.8 6093.6 5814.5 5524.1
5250.7 5014.7 4829.6 4729.1 4847.5 5367.3 6361.6 7750.7 9414.9 11217.3
13021 14793.8 16599 18576.7 21511.8 24525.5 24483.6 22502.2 20519.7 18354.5
15629.7 12430.3 9295.1 6186.6 3429.9 1331.8 0
4371 4817.1 5369.8 5904.4 6265 6395.8 6299.5 6025.6 5664.5 5303.6
4982.9 4717.8 4520.3 4438.4 4645.7 5354.2 6591.4 8251.9 10218 12375.3
14513.8 16576.9 18583.4 20580.5 23408.1 26262.8 26691.4 24802.2 22576.5 19963.8
16881.8 13382.2 10013.7 6681.4 3836.3 1535 0
4371 4824.7 5390.1 5934 6293.8 6411.6 6282.7 5963.4 5555.3 5167
4839.3 4576.6 4389.3 4335.6 4621.7 5463.9 6858.1 8736.9 11015 13542.2
16054.1 18482.6 20855.3 23153.8 26163.2 28884.1 29233.1 27354.9 24773.2 21609
18040 14203.5 10445.1 6861.4 3938.4 1543.8 0
4371 4832.2 5410.6 5963.6 6322.5 6427.3 6266 5901 5446.1 5030.5
4696 4435.6 4258.3 4232.6 4597.8 5573.6 7124.7 9222 11812.2 14708.9
17594.3 20388.2 23127.1 25726.9 28918.3 31505.1 31774.7 29907.5 26969.8 23254.1
19198.1 15025.1 10876.3 7041.2 4040.6 1552.3 0
4371 4828.9 5426 5977.8 6333.4 6429 6246.2 5857.1 5379 4956.4
4625.9 4369.3 4196.5 4188.2 4594.1 5630.6 7257.6 9506.8 12296.1 15394.1
18525.5 21504.4 24454.7 27373.2 30697.5 33149.7 33174.9 31004.5 27579.5 23315.8
18887.8 14491.7 10018.4 6366.9 3500.5 1303.2 0
4371 4832.2 5410.6 5963.6 6322.5 6427.3 6266 5901 5446.1 5030.5
4696 4435.6 4258.3 4232.6 4597.8 5573.6 7124.7 9222 11812.2 14708.9
17594.3 20388.2 23127.1 25726.9 28918.3 31505.1 31774.7 29907.5 26969.8 23254.1
19198.1 15025.1 10876.3 7041.2 4040.6 1552.3 0
4371 4824.7 5390.1 5934 6293.8 6411.6 6282.7 5963.4 5555.3 5167
4839.3 4576.6 4389.3 4335.6 4621.7 5463.9 6858.1 8736.9 11015 13542.2
16054.1 18482.6 20855.3 23153.8 26163.2 28884.1 29233.1 27354.9 24773.2 21609
18040 14203.5 10445.1 6861.4 3938.4 1543.8 0
4371 4817.1 5369.8 5904.4 6265 6395.8 6299.5 6025.6 5664.5 5303.6
4982.9 4717.8 4520.3 4438.4 4645.7 5354.2 6591.4 8251.9 10218 12375.3
14513.8 16576.9 18583.4 20580.5 23408.1 26262.8 26691.4 24802.2 22576.5 19963.8
16881.8 13382.2 10013.7 6681.4 3836.3 1535 0
4371 4802 5336.3 5849.5 6200.6 6348.8 6297.8 6093.6 5814.5 5524.1
5250.7 5014.7 4829.6 4729.1 4847.5 5367.3 6361.6 7750.7 9414.9 11217.3
13021 14793.8 16599 18576.7 21511.8 24525.5 24483.6 22502.2 20519.7 18354.5
15629.7 12430.3 9295.1 6186.6 3429.9 1331.8 0
4371 4787 5302.7 5794.7 6135.8 6301.9 6296.2 6161.5 5964.4 5744.7
5518.6 5311.6 5138.8 5019.8 5049.4 5380.4 6131.8 7249.5 8612 10059
11528.3 13010.6 14614.5 16572.8 19615.4 22788.3 22275.9 20202 18462.6 16745.1
14377.6 11478.5 8576.3 5691.8 3023.3 1128.5 0
4371 4761.6 5240.8 5703.6 6029 6205.6 6235.4 6160.5 6044.1 5909.7
5769.2 5643.4 5547.4 5482 5531 5818.1 6457.4 7437.1 8694.8 10075.7
11525.4 13092.5 14933 17211.6 20408.8 22877.9 21933.4 20041.5 18390.7 16693.6
14186.6 11205.1 8236.4 5312.1 2700.4 948.3 0
4371 4736.3 5179.1 5612.5 5922.1 6109 6174.9 6159.3 6123.7 6074.8
6019.8 5975.3 5956 5944.3 6012.7 6255.9 6782.9 7624.6 8777.5 10092.5
11522.6 13174.2 15251.5 17850.4 21202.1 22967.3 21590.8 19880.8 18318.9 16642
13995.5 10931.7 7896.6 4932.5 2377.5 768.2 0
4371 4718.4 5116.7 5511.4 5802.4 5979.3 6063 6083.7 6097.2 6109.3
6128.8 6170.4 6246.5 6342.1 6499.6 6828.9 7406 8242.8 9333 10632.9
12189.8 13982.1 16049.9 18285.3 20526.7 21122.1 19859 18233.7 16527.2 14585.9
11867.7 8945.3 6225.7 3790 1771.2 564.4 0
4371 4700.6 5054.5 5410.1 5682.6 5849.5 5951 6008 6070.9 6143.9
6237.8 6365.3 6537.2 6740.1 6986.7 7401.8 8029.1 8861.1 9888.4 11173.2
12857.2 14790.2 16848.3 18720.1 19851.4 19277 18127.2 16586.6 14735.7 12530.1
9740 6959 4554.6 2647.6 1164.9 360.6 0
4371 4664.5 4974.8 5278.6 5516.4 5666.9 5760.6 5815 5870.3 5938.9
6036.9 6173.7 6352 6556.8 6811.3 7178.1 7703.1 8390.4 9253.5 10279.7
11510.2 12802.7 13948.6 14760.7 14963.7 14109.1 12899.9 11461 9890.9 8188.8
6237.6 4365.8 2812.8 1628 732.3 239.9 0
4371 4628.4 4895.1 5147.2 5350.2 5484.4 5570.2 5621.9 5669.5 5733.8
5836.1 5982 6167 6373.7 6635.6 6954.3 7377 7919.8 8618.7 9386
10163 10815.1 11049.1 10801.3 10075.7 8941.2 7672.7 6335.4 5046.1 3847.7
2735.3 1772.5 1070.9 608.5 299.9 119.1 0
4371 4590 4815.6 5025.8 5189.7 5302.5 5373 5406.7 5433 5468.6
5533 5633.6 5764 5900 6055 6228.6 6449 6737.3 7116.7 7520.9
7896 8139.5 8085.8 7708.1 7005.2 6054.6 5084.8 4134.8 3255.6 2488.9
1806.4 1224.1 788.7 485.1 259.3 107.5 0
4371 4551.8 4736.3 4904.4 5029.3 5120.7 5175.7 5191.5 5196.5 5203.3
5229.8 5285.1 5360.9 5426.3 5474.3 5502.8 5520.8 5554.8 5614.7 5655.8
5628.9 5463.7 5122.4 4615 3934.6 3168 2497.1 1934.2 1465.1 1130.1
877.6 675.6 506.5 362 218.9 95.9 0
4371 4513.2 4656.3 4786.1 4885.7 4951.3 4980.7 4965.1 4922.1 4869.5
4817.5 4782.8 4766.5 4746.4 4708.5 4643.5 4554.1 4461.9 4376.2 4305.4
4228.2 4097.9 3881.9 3577.3 3181.8 2708.5 2282.6 1873.4 1482.5 1182.6
925.2 708 520 364.3 217.7 94.8 0
4371 4474.6 4576.5 4667.9 4742 4781.9 4785.6 4738.6 4647.7 4535.7
4405.4 4280.4 4171.7 4066.1 3942.9 3784.3 3587.7 3369.3 3137.9 2955
2827.6 2732.3 2641.4 2539.4 2429 2248.9 2068.1 1812.3 1499.8 1235.3
972.8 740.5 533.4 367 216.4 93.6 0
4371 4437.7 4501.8 4563.7 4618.9 4642.5 4624.3 4544.6 4407.2 4246
4066.1 3901.5 3764 3645.4 3528.8 3391.6 3227.9 3047.3 2855.4 2703.6
2602.8 2536.4 2488.2 2431.2 2344 2192.4 2041.4 1827.2 1568.9 1333.3
1082.5 847 623.6 433.4 265 113.4 0
4371 4400.8 4427.2 4459.5 4495.4 4503.2 4462.9 4350.5 4166.7 3956.4
3726.9 3522.6 3356.2 3224.6 3114.7 2999 2868.1 2725.2 2572.9 2452.2
2378 2340.6 2335.1 2323 2259 2136 2014.7 1842 1637.9 1431.1
1192.2 953.5 713.7 499.8 313.7 133.3 0
4371 4365.1 4356.7 4363.4 4376.9 4378.5 4324.9 4188.2 3977.7 3741.2
3506.3 3321.8 3187.7 3088.7 3001.5 2900 2778.4 2642.6 2489.1 2344
2235.8 2177.1 2183 2188.8 2170.4 2125.1 2016.1 1838.3 1637.9 1447.5
1268 1078.5 863 627.3 408.4 172.8 0
4371 4325.4 4287.1 4273.4 4280.1 4288.5 4252.7 4143.7 3965.9 3764.1
3568.4 3397.3 3246.9 3115 2990.6 2860.1 2717.2 2565.4 2414.4 2279.8
2161.2 2072.8 2025.8 1997.6 1971.1 1940.3 1875.2 1759.1 1611.9 1447.8
1261.6 1075.1 862.5 634.3 417.6 184.5 0
4371 4293.2 4226.4 4192.5 4194.9 4218.7 4219.4 4156 4023 3848.5
3665.7 3491.3 3321.3 3159.2 3002.7 2846.7 2686.8 2525.1 2375.2 2246.9
2132 2043.9 1980.2 1931.2 1885.1 1832.6 1760.8 1663.9 1544.1 1401.4
1225.9 1046.5 838.5 622.6 405.1 179.5 0
4371 4261.1 4165.5 4111.8 4109.7 4149.3 4186.2 4168 4080 3932.9
3763 3585.2 3396.2 3203.3 3014.9 2833.3 2656.5 2484.9 2336.1 2214
2103 2015.2 1934.7 1864.8 1798.9 1725.1 1646.2 1568.6 1476.3 1354.9
1190 1017.8 814.3 610.9 392.5 174.4 0
4371 4232.1 4114.5 4044.8 4042.6 4104.6 4192.2 4241.2 4206.9 4077.8
3893.3 3692.4 3485 3274.2 3069.1 2872.2 2684.5 2507.7 2355.2 2232.1
2131.1 2057.7 1995 1929.5 1855.7 1761.1 1660.2 1564.2 1461.2 1332.8
1168.9 996.3 796.4 598.1 378.2 171.8 0
4371 4203.3 4063.7 3977.7 3975.5 4060.4 4198.2 4314.3 4334.1 4223.1
4023.8 3799.4 3573.9 3345.3 3123.1 2910.9 2712.5 2530.7 2374.7 2250.1
2159.5 2100 2055 1994.3 1912.4 1797.2 1673.9 1559.9 1446.1 1310.8
1147.6 974.8 778.3 585.4 364 169.1 0
4371 4177.9 4018.8 3921.1 3914.6 4012.4 4185.8 4353.2 4415.4 4328.9
4127.9 3882.9 3643.2 3411.8 3188.8 2976.5 2775.9 2590.7 2431.7 2305.9
2212.2 2148.3 2107 2055.3 1982.5 1878.9 1761.5 1640.7 1517.3 1366.8
1189.2 1008.7 806.4 583 351.9 168.6 0
4371 4152.6 3973.8 3864.4 3853.5 3964.7 4173.4 4392 4496.8 4434.7
4232.1 3966.4 3712.7 3478.3 3254.8 3042.2 2839.3 2650.9 2488.7 2361.6
2264.7 2196.4 2159 2116.4 2052.7 1960.7 1849.2 1721.7 1588.4 1422.7
1230.8 1042.4 834.4 580.7 339.6 168.1 0
4371 4127.1 3933 3814.5 3797.4 3906.5 4122.9 4351.2 4478 4446.1
4271 4009.7 3747.9 3517.4 3301.7 3100.3 2906.1 2723.1 2563.6 2435.4
2330.7 2258 2213 2169.7 2106.8 2018.6 1904.5 1774.2 1633.7 1463.6
1267.9 1074.3 861.3 571.3 313.7 148.3 0
4371 4101.8 3892.1 3764.7 3741.2 3848.5 4072.4 4310.6 4459 4457.4
4309.8 4053.1 3783.1 3556.7 3348.7 3158.3 2973 2795.2 2638.4 2509.2
2396.8 2319.7 2266.8 2223.2 2161.2 2076.5 1959.9 1826.6 1679 1504.5
1304.9 1106.2 888.1 561.9 287.7 128.3 0
4371 4082.2 3860.8 3727.2 3696.6 3791.5 3991.3 4203.1 4336.1 4340
4213.5 3984.5 3730.9 3508.7 3314.5 3142.5 2976.8 2814.5 2666 2541.1
2437.8 2368.1 2318.2 2275.1 2213.2 2124.1 2001.8 1862.8 1711.7 1536.6
1334.1 1136.9 911.4 611.5 334.1 147.8 0
4371 4062.4 3829.2 3690 3651.8 3734.5 3910.1 4095.6 4213.3 4222.5
4117.4 3916.1 3678.6 3460.6 3280.4 3126.8 2980.5 2833.8 2693.7 2572.9
2478.7 2416.6 2369.7 2326.7 2265.2 2171.7 2043.8 1899 1744.4 1568.6
1363.3 1167.4 934.6 661.2 380.7 167.4 0
4371 4046.4 3807.3 3663.8 3622.6 3696.7 3852.7 4011 4109.7 4115.9
4022.4 3842.5 3625.9 3418.5 3241.5 3091.1 2950.2 2808.1 2670.6 2556.8
2477.7 2425.3 2381.7 2339 2278.6 2184.7 2057 1911.9 1756.8 1583.4
1378.7 1181.8 953.7 693.7 421 183.7 0
4371 4030.5 3785.3 3637.7 3593.1 3659 3795.3 3926.5 4006.2 4009
3927.8 3768.8 3572.9 3376.4 3202.8 3055.2 2919.8 2782.6 2647.6 2540.7
2477 2434.1 2393.8 2351.2 2292 2197.6 2070.1 1924.7 1769.2 1598.1
1394.2 1196.2 972.8 726.3 461.3 199.9 0
4371 4018.1 3769.7 3619.7 3576.1 3640 3769 3887.6 3956.4 3956.5
3882.2 3738.3 3557.3 3366.1 3187.2 3026.8 2878.5 2731.4 2589 2488.7
2435.4 2400.2 2364.3 2321.4 2262.8 2171.2 2044.8 1901.4 1750.2 1582.3
1386.4 1185.5 968.1 724.2 457.9 195.9 0
4371 4005.7 3754.1 3602 3559.2 3621.2 3742.8 3848.5 3906.4 3903.9
3836.8 3707.6 3541.6 3355.9 3171.7 2998.6 2837.6 2680.3 2530.7 2436.7
2393.8 2366.3 2334.8 2291.5 2233.8 2144.9 2019.4 1878.2 1731.3 1566.6
1378.7 1174.4 963.6 722.1 454.5 191.5 0
4371 3994.3 3742.2 3591.2 3550.1 3613.5 3732.8 3835.8 3890.4 3886.3
3820.2 3700.1 3541.6 3357.2 3168.4 2983.7 2809.8 2639.9 2483.2 2392.8
2353.2 2329.9 2302.9 2260 2201.3 2110.7 1986.2 1847.4 1701.8 1538.4
1355.1 1150.6 931.6 695.1 433.4 180.8 0
4371 3982.7 3730.3 3580.7 3541.1 3605.8 3722.7 3822.9 3874.5 3868.6
3803.7 3692.5 3541.6 3358.7 3165 2968.8 2782.3 2599.4 2435.7 2349
2312.6 2293.7 2271 2228.3 2168.7 2076.5 1953.2 1816.5 1672.2 1510.4
1331.4 1126.8 899.4 667.9 412.3 169.7 0
4371 3968.4 3718.5 3572.6 3537.4 3604.5 3721.9 3820.8 3869.5 3861.1
3794 3690 3544.1 3361.3 3163.3 2960.4 2765.8 2572.9 2405.2 2319.7
2284.5 2267.7 2247.6 2203.9 2143.6 2046.3 1927.2 1793 1645.4 1484.4
1306.6 1107 862.1 644.1 390.8 159.3 0
4371 3982.7 3730.3 3580.7 3541.1 3605.8 3722.7 3822.9 3874.5 3868.6
3803.7 3692.5 3541.6 3358.7 3165 2968.8 2782.3 2599.4 2435.7 2349
2312.6 2293.7 2271 2228.3 2168.7 2076.5 1953.2 1816.5 1672.2 1510.4
1331.4 1126.8 899.4 667.9 412.3 169.7 0
4371 3994.3 3742.2 3591.2 3550.1 3613.5 3732.8 3835.8 3890.4 3886.3
3820.2 3700.1 3541.6 3357.2 3168.4 2983.7 2809.8 2639.9 2483.2 2392.8
2353.2 2329.9 2302.9 2260 2201.3 2110.7 1986.2 1847.4 1701.8 1538.4
1355.1 1150.6 931.6 695.1 433.4 180.8 0
4371 4005.7 3754.1 3602 3559.2 3621.2 3742.8 3848.5 3906.4 3903.9
3836.8 3707.6 3541.6 3355.9 3171.7 2998.6 2837.6 2680.3 2530.7 2436.7
2393.8 2366.3 2334.8 2291.5 2233.8 2144.9 2019.4 1878.2 1731.3 1566.6
1378.7 1174.4 963.6 722.1 454.5 191.5 0
4371 4018.1 3769.7 3619.7 3576.1 3640 3769 3887.6 3956.4 3956.5
3882.2 3738.3 3557.3 3366.1 3187.2 3026.8 2878.5 2731.4 2589 2488.7
2435.4 2400.2 2364.3 2321.4 2262.8 2171.2 2044.8 1901.4 1750.2 1582.3
1386.4 1185.5 968.1 724.2 457.9 195.9 0
4371 4030.5 3785.3 3637.7 3593.1 3659 3795.3 3926.5 4006.2 4009
3927.8 3768.8 3572.9 3376.4 3202.8 3055.2 2919.8 2782.6 2647.6 2540.7
2477 2434.1 2393.8 2351.2 2292 2197.6 2070.1 1924.7 1769.2 1598.1
1394.2 1196.2 972.8 726.3 461.3 199.9 0
4371 4046.4 3807.3 3663.8 3622.6 3696.7 3852.7 4011 4109.7 4115.9
4022.4 3842.5 3625.9 3418.5 3241.5 3091.1 2950.2 2808.1 2670.6 2556.8
2477.7 2425.3 2381.7 2339 2278.6 2184.7 2057 1911.9 1756.8 1583.4
1378.7 1181.8 953.7 693.7 421 183.7 0
4371 4062.4 3829.2 3690 3651.8 3734.5 3910.1 4095.6 4213.3 4222.5
4117.4 3916.1 3678.6 3460.6 3280.4 3126.8 2980.5 2833.8 2693.7 2572.9
2478.7 2416.6 2369.7 2326.7 2265.2 2171.7 2043.8 1899 1744.4 1568.6
1363.3 1167.4 934.6 661.2 380.7 167.4 0
4371 4082.2 3860.8 3727.2 3696.6 3791.5 3991.3 4203.1 4336.1 4340
4213.5 3984.5 3730.9 3508.7 3314.5 3142.5 2976.8 2814.5 2666 2541.1
2437.8 2368.1 2318.2 2275.1 2213.2 2124.1 2001.8 1862.8 1711.7 1536.6
1334.1 1136.9 911.4 611.5 334.1 147.8 0
4371 4101.8 3892.1 3764.7 3741.2 3848.5 4072.4 4310.6 4459 4457.4
4309.8 4053.1 3783.1 3556.7 3348.7 3158.3 2973 2795.2 2638.4 2509.2
2396.8 2319.7 2266.8 2223.2 2161.2 2076.5 1959.9 1826.6 1679 1504.5
1304.9 1106.2 888.1 561.9 287.7 128.3 0
4371 4127.1 3933 3814.5 3797.4 3906.5 4122.9 4351.2 4478 4446.1
4271 4009.7 3747.9 3517.4 3301.7 3100.3 2906.1 2723.1 2563.6 2435.4
2330.7 2258 2213 2169.7 2106.8 2018.6 1904.5 1774.2 1633.7 1463.6
1267.9 1074.3 861.3 571.3 313.7 148.3 0
4371 4152.6 3973.8 3864.4 3853.5 3964.7 4173.4 4392 4496.8 4434.7
4232.1 3966.4 3712.7 3478.3 3254.8 3042.2 2839.3 2650.9 2488.7 2361.6
2264.7 2196.4 2159 2116.4 2052.7 1960.7 1849.2 1721.7 1588.4 1422.7
1230.8 1042.4 834.4 580.7 339.6 168.1 0
4371 4177.9 4018.8 3921.1 3914.6 4012.4 4185.8 4353.2 4415.4 4328.9
4127.9 3882.9 3643.2 3411.8 3188.8 2976.5 2775.9 2590.7 2431.7 2305.9
2212.2 2148.3 2107 2055.3 1982.5 1878.9 1761.5 1640.7 1517.3 1366.8
1189.2 1008.7 806.4 583 351.9 168.6 0
4371 4203.3 4063.7 3977.7 3975.5 4060.4 4198.2 4314.3 4334.1 4223.1
4023.8 3799.4 3573.9 3345.3 3123.1 2910.9 2712.5 2530.7 2374.7 2250.1
2159.5 2100 2055 1994.3 1912.4 1797.2 1673.9 1559.9 1446.1 1310.8
1147.6 974.8 778.3 585.4 364 169.1 0
4371 4232.1 4114.5 4044.8 4042.6 4104.6 4192.2 4241.2 4206.9 4077.8
3893.3 3692.4 3485 3274.2 3069.1 2872.2 2684.5 2507.7 2355.2 2232.1
2131.1 2057.7 1995 1929.5 1855.7 1761.1 1660.2 1564.2 1461.2 1332.8
1168.9 996.3 796.4 598.1 378.2 171.8 0
4371 4261.1 4165.5 4111.8 4109.7 4149.3 4186.2 4168 4080 3932.9
3763 3585.2 3396.2 3203.3 3014.9 2833.3 2656.5 2484.9 2336.1 2214
2103 2015.2 1934.7 1864.8 1798.9 1725.1 1646.2 1568.6 1476.3 1354.9
1190 1017.8 814.3 610.9 392.5 174.4 0
4371 4293.2 4226.4 4192.5 4194.9 4218.7 4219.4 4156 4023 3848.5
3665.7 3491.3 3321.3 3159.2 3002.7 2846.7 2686.8 2525.1 2375.2 2246.9
2132 2043.9 1980.2 1931.2 1885.1 1832.6 1760.8 1663.9 1544.1 1401.4
1225.9 1046.5 838.5 622.6 405.1 179.5 0
4371 4325.4 4287.1 4273.4 4280.1 4288.5 4252.7 4143.7 3965.9 3764.1
3568.4 3397.3 3246.9 3115 2990.6 2860.1 2717.2 2565.4 2414.4 2279.8
2161.2 2072.8 2025.8 1997.6 1971.1 1940.3 1875.2 1759.1 1611.9 1447.8
1261.6 1075.1 862.5 634.3 417.6 184.5 0
4371 4365.1 4356.7 4363.4 4376.9 4378.5 4324.9 4188.2 3977.7 3741.2
3506.3 3321.8 3187.7 3088.7 3001.5 2900 2778.4 2642.6 2489.1 2344
2235.8 2177.1 2183 2188.8 2170.4 2125.1 2016.1 1838.3 1637.9 1447.5
1268 1078.5 863 627.3 408.4 172.8 0
4371 4400.8 4427.2 4459.5 4495.4 4503.2 4462.9 4350.5 4166.7 3956.4
3726.9 3522.6 3356.2 3224.6 3114.7 2999 2868.1 2725.2 2572.9 2452.2
2378 2340.6 2335.1 2323 2259 2136 2014.7 1842 1637.9 1431.1
1192.2 953.5 713.7 499.8 313.7 133.3 0
4371 4437.7 4501.8 4563.7 4618.9 4642.5 4624.3 4544.6 4407.2 4246
4066.1 3901.5 3764 3645.4 3528.8 3391.6 3227.9 3047.3 2855.4 2703.6
2602.8 2536.4 2488.2 2431.2 2344 2192.4 2041.4 1827.2 1568.9 1333.3
1082.5 847 623.6 433.4 265 113.4 0
4371 4474.6 4576.5 4667.9 4742 4781.9 4785.6 4738.6 4647.7 4535.7
4405.4 4280.4 4171.7 4066.1 3942.9 3784.3 3587.7 3369.3 3137.9 2955
2827.6 2732.3 2641.4 2539.4 2429 2248.9 2068.1 1812.3 1499.8 1235.3
972.8 740.5 533.4 367 216.4 93.6 0
4371 4513.2 4656.3 4786.1 4885.7 4951.3 4980.7 4965.1 4922.1 4869.5
4817.5 4782.8 4766.5 4746.4 4708.5 4643.5 4554.1 4461.9 4376.2 4305.4
4228.2 4097.9 3881.9 3577.3 3181.8 2708.5 2282.6 1873.4 1482.5 1182.6
925.2 708 520 364.3 217.7 94.8 0
4371 4551.8 4736.3 4904.4 5029.3 5120.7 5175.7 5191.5 5196.5 5203.3
5229.8 5285.1 5360.9 5426.3 5474.3 5502.8 5520.8 5554.8 5614.7 5655.8
5628.9 5463.7 5122.4 4615 3934.6 3168 2497.1 1934.2 1465.1 1130.1
877.6 675.6 506.5 362 218.9 95.9 0
4371 4590 4815.6 5025.8 5189.7 5302.5 5373 5406.7 5433 5468.6
5533 5633.6 5764 5900 6055 6228.6 6449 6737.3 7116.7 7520.9
7896 8139.5 8085.8 7708.1 7005.2 6054.6 5084.8 4134.8 3255.6 2488.9
1806.4 1224.1 788.7 485.1 259.3 107.5 0
4371 4628.4 4895.1 5147.2 5350.2 5484.4 5570.2 5621.9 5669.5 5733.8
5836.1 5982 6167 6373.7 6635.6 6954.3 7377 7919.8 8618.7 9386
10163 10815.1 11049.1 10801.3 10075.7 8941.2 7672.7 6335.4 5046.1 3847.7
2735.3 1772.5 1070.9 608.5 299.9 119.1 0
4371 4664.5 4974.8 5278.6 5516.4 5666.9 5760.6 5815 5870.3 5938.9
6036.9 6173.7 6352 6556.8 6811.3 7178.1 7703.1 8390.4 9253.5 10279.7
11510.2 12802.7 13948.6 14760.7 14963.7 14109.1 12899.9 11461 9890.9 8188.8
6237.6 4365.8 2812.8 1628 732.3 239.9 0
4371 4700.6 5054.5 5410.1 5682.6 5849.5 5951 6008 6070.9 6143.9
6237.8 6365.3 6537.2 6740.1 6986.7 7401.8 8029.1 8861.1 9888.4 11173.2
12857.2 14790.2 16848.3 18720.1 19851.4 19277 18127.2 16586.6 14735.7 12530.1
9740 6959 4554.6 2647.6 1164.9 360.6 0
